??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1 Inch
Part no.
129330
Description
F2B-GTM-100
A
1-39/64 Inch
B
5-9/16 Inch
C
1-45/64 Inch
D
4-19/32 Inch
Bolt Diameter
7/16 Inch
H
1/2 Inch
J
19/32 Inch
L
2 Inch
M
3-1/8 Inch
N
1-9/16 Inch
Z
1-21/32 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.